Publikovat produkty
Mega RT 2135

Mega RT 2135

The Mega RT is a revolutionary concept in seating specially designed for its use in parliaments, corporate, conference and congress centres. It combines the safety of a floor-mounted seat with a total freedom of movement that allows you to swivel 360° and slide horizontally by 17cm.

The RT system is the Figueras rotation and movement solution that fits perfectly with spaces that require mobility in order to interact with others. It automatically returns to its original position, leaving the place clean and tidy without any extra effort.

The innovative RT system consists of an aluminium base fixed to the floor, incorporating a 360° rotation system and a linear displacement system. Both movements can be made simultaneously.

The seat and backrest are made of two moulded polyurethane foam with an internal metal structure. The upholstery is integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

The seat, backrest and headrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery. Optionally, the shells can be upholstered.

The armrests are made of semi-rigid polyurethane foam with an internal metal structure. Optionally, the armrests can be upholstered.

Specifikace
    • Centre-to-centre dimension: 95 cm.
    • Optionally, the backrest can incorporate headrest.
    • Optionally, shells can be upholstered or in Technowood finishing.
    • Optionally, between the upholstery and the foam, a fire-resistant barrier can be incorporated.
    • Fire standards: complies with international regulations.
Technická specifikace
  • Jedinečná ref. hodnotamega-rt-2135
  • TypObjekt
  • Datum zveřejnění2023-10-16
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectNábytek - Židle, Stoličky & Lavice
  • Kód Uniclass 2015Ac_40_65_02
  • Popis Uniclass 2015Amphitheatre seating
  • Kód CSI MasterFormat 201412 61 00
  • Název CSI MasterFormat 2014Fixed Audience Seating
  • Číslo OmniClass23-21 25 11 11
  • Název OmniClassAuditorium Seating