Publikovat produkty
Minispace 5067
Minispace 5067
Minispace 5067
Minispace 5067

    Minispace 5067

    The Minispace 5067 is one of our most compact seats, a record-breaker in terms of space optimization. This seat is an optimal solution for conference rooms, auditoriums, corporate and VIP areas of stadiums and arenas.

    This beam-mounted seat has a folding system that consists of the seat turning and the backrest moving forward until both are lying completely flat against each other. Once the seat is folded, the depth is only 15cm, which enables maximum optimization of space.

    The folding mechanism has a Controlled Soft Rise Technology System that avoids noise or blows when the seat is unoccupied. The folding relies on gravity, achieving high durability and minimal maintenance.

    The seat and backrest consists of cold-moulded polyurethane foam that completely covers an internal metal structure. This structure comprises a curved tubular frame and a mesh of flat springs.

    The polyurethane foam blocks are covered with easily removable zipped covers.

    The armrests are made of a metal structure covered in semi-rigid, cold moulded integral polyurethane foam. Seat, backrest and armrest are supported by painted cast aluminium sides and fixed to a steel tube structure.

    Optionally, the backrest can include a metallic finish that completely covers the back to protect the upholstery from friction damage. This feature is very convenient to incorporate in seats that will be installed in stadiums and arenas.

    Specifikace
      • When folded, the seat occupies only 15 cm.
      • Available in modules of 2, 3 or 4 seats.
      • Seats are anchored to the floor by means of expansion plugs or other suitable type of anchorage for each type of surface.
      • Curved rows are possible.
      • Optionally, a metal backrest shell can be added.
      • Optionally, the armrest can be made of wood.
      • Together with the PL, F-48 and F-1000 tables, it becomes an optimal solution for long working sessions.
      • Fire standards: complies with international regulations.
    Technická specifikace
    • Jedinečná ref. hodnotaminispace-5067
    • TypObjekt
    • Datum zveřejnění2023-10-04
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectNábytek - Židle, Stoličky & Lavice
    • Kód Uniclass 2015Ac_40_65_02
    • Popis Uniclass 2015Amphitheatre seating
    • Kód CSI MasterFormat 201412 61 00
    • Název CSI MasterFormat 2014Fixed Audience Seating
    • Číslo OmniClass23-21 25 11 11
    • Název OmniClassAuditorium Seating