Publikovat produkty
Onik+

Onik+

ONIK+ is a high-performance tip-up seat designed for stadiums, arenas, and multipurpose venues that require robust, safe solutions prepared for intensive use. Its silent automatic tip-up system, based on torsion springs, ensures efficient compaction of the seat and backrest, optimising audience flow and improving space management in sports facilities.

The assembly includes cold-moulded foam cushions with easily replaceable upholstery and polypropylene copolymer shells reinforced with fibreglass, delivering the optimal balance between impact resistance, ergonomics, and long-lasting comfort.

Thanks to its high-durability materials, ONIK+ is suitable for both indoor and outdoor applications, making it a reliable solution for projects with intensive and prolonged use.

ONIK+ allows the integration of accessories such as folding or fixed armrests, options with integrated cup holders, seat and row numbering, backrest customisation, and electrical and data connectivity modules for premium or VIP areas.

Its flexible installation supports floor fixing, riser fixing, or integration into Figueras mobile seating systems. Beam-mounted installation enables adjustable seat positioning.

Specifikace
  • Technical data and Dimensions

    • Centre-to-centre distance: >470 mm (18.5″)
    • Depth: 262 mm (10.51″)
    • Height: 938 mm (36.93″)
    • Seat mounted on steel beam with clamped or welded system, adaptable between the beam and the supports
    • Adjustable positioning on beam
    • Floor fixing, riser fixing, or integration into Figueras mobile systems
    • Indoor and outdoor use
    • Fire reaction: this product complies with international standards
Technická specifikace
  • Jedinečná ref. hodnotaonik-plus
  • Skupina výrobkůSeating
  • Skupina produktůStadiums & Arenas
  • TypObjekt
  • Datum zveřejnění2026-10-19
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectNábytek - Židle, Stoličky & Lavice
  • Kód Uniclass 2015Ac_40_65_02
  • Popis Uniclass 2015Amphitheatre seating
  • Kód CSI MasterFormat 201412 61 00
  • Název CSI MasterFormat 2014Fixed Audience Seating
  • Číslo OmniClass23-21 25 11 11
  • Název OmniClassAuditorium Seating