Publikovat produkty
TOP 5043
TOP 5043

    TOP 5043

    The TOP 5043 is a modular automatic folding seat, composed of fully interchangeable elements. This Figueras seat has been specially designed for cinemas as well as the most exclusive zones of stadiums and arenas.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with an internal metal structure and upholstery fully integrated into the foam by means of the Integral Form Upholstery System, without seams or stitching.

    The backrest and seat padding are anatomically shaped to guarantee comfort. The seat pad is free of grooves of any type in order to prevent the accumulation of dirt. Optionally, the backrest may incorporate a headrest.

    The seat, backrest and headrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery. 

    The seat folds up automatically by means of an extremely quiet double-spring system inside the seat base, keeping the room always neat and assuring a silent ambient when a user leaves the seat.

    The seat is mounted on a central pedestal and supported by a rigid bridge which ensures stable rows.

    The armrests are double injection, combining polypropylene on the rigid parts and a "soft" elastomer on the surface of the armrest. In the frontal part there is a built-in cupholder. Optionally, pads can be upholstered.

    Specifikace
      • Minimum distance between axes: 54 cm.
      • Silent tip-up mechanism which requires no lubrication.
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • The armrests incorporate a built-in cupholder.
      • Between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Fire standards: complies with international regulations.
    Technická specifikace
    • Jedinečná ref. hodnotatop-5043
    • TypObjekt
    • Datum zveřejnění2023-08-30
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectNábytek - Židle, Stoličky & Lavice
    • Kód Uniclass 2015Ac_40_65_02
    • Popis Uniclass 2015Amphitheatre seating
    • Kód CSI MasterFormat 201412 61 00
    • Název CSI MasterFormat 2014Fixed Audience Seating
    • Číslo OmniClass23-21 25 11 11
    • Název OmniClassAuditorium Seating