Publikovat produkty
Virtus 13205
Virtus 13205
Virtus 13205
Virtus 13205

    Virtus 13205

    The Virtus 13205 is a seat of simple lines, timeless design and subtle beauty that offers optimum comfort. This seat, which stands out for the alignment of its seat and the continuity of its backrest, has been developed specially for auditoriums, performing arts centres, corporate halls, congress and conference centres.

    The Virtus 13205 excels in its acoustic performance and its versatility to adapt to different spaces thanks to the wide range of finishes featured for the upholstered and wooden parts.

    This seat of great dimensions is formed by a single block of moulded polyurethane foam that incorporates a metallic structure, made up of a curved frame and flat springs. The block is covered with an easily replaceable upholstery cover.

    The seat folds up automatically by means of two springs located in the side panels. This seat includes a Controlled Soft Rise Technology system for a smooth, silent movement with no bumps. This mechanism is maintenance-free.

    The backrest is made of beech plywood, incorporating two fully upholstered, open-cell polyurethane foam cushions which, due to their shape and composition, offers great back support. The backrest is fixed to a metal structure, which is joined to the seat sides. The set is very resistant and ensures the perfect alignment of the backrests when forming a row.

    Specifikace
      • Distance between axes: 54-61cm.
      • Excellent acoustic response.
      • Side panels can be fully upholstered or in wood finishing.
      • It can include the A3PL or A4PL anti-panic tables in the armrest.
      • Together with the F48 and F1000 tables it becomes an optimum solution for long working sessions.
      • Fire standards: complies with international regulations.
    Technická specifikace
    • Jedinečná ref. hodnotavirtus-13205
    • TypObjekt
    • Datum zveřejnění2023-10-04
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectNábytek - Židle, Stoličky & Lavice
    • Kód Uniclass 2015Ac_40_65_02
    • Popis Uniclass 2015Amphitheatre seating
    • Kód CSI MasterFormat 201412 61 00
    • Název CSI MasterFormat 2014Fixed Audience Seating
    • Číslo OmniClass23-21 25 11 11
    • Název OmniClassAuditorium Seating