Publikovat produkty
Finncont® Blok2 1/1 Waste Management System
Finncont® Blok2 1/1 Waste Management System
    Finncont

    Finncont® Blok2 1/1 Waste Management System

    Finncont® Blok2 Waste Management System

    Why settle for anything less when you can choose the best on the market!

    Durable

    Unparalleled technical properties.

    Safe

    Tested according to Standard 13071.

    Hygienic

    Empty the bio-waste container without getting your hands dirty. A protective metal shield prevents rodents from entering and prevents waste from falling on you when emptying the container.

    Adaptable

    Each container can be divided into as many as six compartments. Factory-fitted guides as standard equipment allow the number of waste fractions to be changed later.

    Specifikace
    • Tested in accordance with EN 13071 and ISO 21898 (glass). Sound power level Lwa: 86 dB(A)±1.5

      • A modern recycling system
      • Modular construction
      • Easily adaptable to your changing needs
      • Emptying costs can be optimized according to the amount of waste generated
      • Three different lifting mechanism options: 1-hook, 2-hook, or Kinshofer system
      • Nominal capacity 5 m³. Nominal volume 5000 L.
      • Concrete well made of fiber-reinforced concrete
      • Hot-dip galvanized steel lifting equipment
      • Rotational-molded cover and lid
      • Double-shell filling lid
      • Divisible into 1–6 compartments
      • Dimensions: 1600 (L) x 1600 (W) ±20 mm
      • Width with lid and cladding 1620 mm ±10 mm
      • Total height 2850 ±25 mm

      Designed to fit in the same opening and yard plans as other similar products on the market

      Guaranteed to last

      • Tested according to EN 13071-1 and ISO 21898
      • Sound power level (glass container) Lwa: 86 dB(A)±1.5

      Each access hatch has its own plate


    Technická specifikace
    • Jedinečná ref. hodnotafinncont-blok2-1-1
    • Skupina výrobkůWaste management system
    • Skupina produktůFinncont® Blok2
    • TypObjekt
    • Datum zveřejnění2022-01-04
    • Číslo vydání1
    • Výška (mm)2850
    • Šířka (mm)1600
    • Hloubka (mm)1600
    Související
    • Hlavní materiálBeton
    • Vedlejší materiálPolyethylen
    • Navrženo vFinsko
    • Vyrobeno vFinsko
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Odpad a recyklace
    • Klasifikace IFCSvorkovnice pro odpad