Publikovat produkty
Forster presto, frame 50 mm, double leaf Door
Forster presto, frame 50 mm, double leaf Door
Forster presto, frame 50 mm, double leaf Door
    Forster

    Forster presto, frame 50 mm, double leaf Door

    System for doors and screens without thermal break Robust and elegant Forster presto is the complete profile system with fittings and accessories for flush- fitting single- and double-leaved doors and glazed walls, which do not require thermal break. These elements stand for elegance and safety and satisfy the most stringent requirements with regard to extreme constant use.
    Specifikace
    • Material options: - Steel bright / stainless steel, grinded, grain 220-240 Performance specifications (Refer to country-specific approvals): - Sound insulation up to Rw 39dB - Smoke-resistant doors RS-1 / RS-2 (DIN 18095) and S200 (EN 1634) - Fire-resistant doors and screens E30–E120 / EW30–EW60 acc. to DIN 1634 - Flush mounted sheet metal door E30 - Fire-resistance: classification reports according to EN 13501-2 - Burglar-resistant doors RC 2-3 according to EN 1627-1630 - Long-term perfomance C5 according to EN 1191 - CE-Marking according to EN 14351-1 Fittings: - Fittings to match the system - Attractively shaped stainless steel handle set and slender weld-on door hinges as well as concealed hinges - Concealed door-closing systems System properties: - Extremely economical manufacture with no special equipment - Extremely slender visible section widths (frame/leaf section measurement only 120 mm) - Individual surface treatment
    Technická specifikace
    • Jedinečná ref. hodnotadoor_presto_50_2_leaf
    • Skupina výrobkůDoor
    • Skupina produktůForster presto
    • TypObjekt
    • Datum zveřejnění2017-04-03
    • Číslo vydání2
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálSklo
    • Navrženo vŠvýcarsko
    • Vyrobeno vŠvýcarsko
    Klasifikace
    • Kategorie BIMobjectDveře - Kyvné Dveře
    • Klasifikace IFCDveře
    • Název UNSPSCDoors
    • Kód UNSPSC301715
    • Kód Uniclass 2015Ac_15_50_25
    • Popis Uniclass 2015Doors, windows and glazing surveying