Publikovat produkty
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
石畳_Cobblestone_KF2301-10
    Archivovány

    石畳_Cobblestone_KF2301-10

    The cobblestone pavements of Kyoto, stained by the morning and evening sun, wet by rain and sprinkles of water, and shimmering with reflections of sunlight and lights. This beautiful expression is expressed with lustrous yarns and delicate patterns. It is made of recycled polyester made in Kyoto, which was developed with particular attention to thickness and dyeing suitable for Nishijin Weaving.
    Specifikace
    • Item number : KF2301-10 Category : Nishijin Weaving Material : 100% Polyester Repeat length : 30cm Repeat width : 22cm Light-fastness : Grade 4 Weight (g/m) : Approx. 266g/m Manufacturer : Fukuoka Weaving Color : Silver Gray
    Technická specifikace
    • Jedinečná ref. hodnotaKF2301-10
    • Skupina výrobkůTextile
    • Skupina produktůFabric Textile
    • TypObjekt
    • Datum zveřejnění2023-04-03
    • Číslo vydání1
    Související
    • Hlavní materiálTkanina
    • Navrženo vJaponsko
    • Vyrobeno vJaponsko
    Klasifikace
    • Kategorie objektu BIMTkaniny - Textilie