Publikovat produkty
Flooring, Carpet, 7mm

Flooring, Carpet, 7mm

A carpet is a thick floor covering of soft, textile material which is laid over a floor or a staircase as a finishing floor layer. A carpet is typically consisting of an upper layer of pile attached to a backing. The pile was traditionally made from wool, but, since the 20th century, synthetic fibers such as polypropylene, nylon or polyester are often used, as these fibers are less expensive than wool. The most important features affecting quality performance are pile fiber, pile yarn, pile height, pile density, carpet surface structure (cut pile or loop pile), carpet construction, etc.

Technická specifikace
  • Jedinečná ref. hodnotaflooring_carpet_7
  • Skupina výrobkůMaterials
  • Skupina produktůBuilding materials
  • TypStavební Materiál
  • Datum zveřejnění2016-01-01
  • Číslo vydání1
  • Hloubka (mm)7
Související
  • Hlavní materiálTkanina
Klasifikace
  • Kategorie BIMobjectPodlahy - Koberce
  • Klasifikace IFCMateriál
  • Název UNSPSCFlooring
  • Kód UNSPSC301617
  • Kód Uniclass 2015Pr_35_57_11
  • Popis Uniclass 2015Carpets, carpet tiles, coverings, underlays and mats
  • Kód CSI MasterFormat 201409 60 00
  • Název CSI MasterFormat 2014Flooring
  • Číslo OmniClass23-15 17 17 15
  • Název OmniClassIndoor Carpet Flooring
  • Kód CSI UniFormat IIC3020
  • Název CSI UniFormat IIFloor Finishes