Publikovat produkty
Good Ideas Imp-L50-Blk Impressions Palm Rain Barrel, 50 Gallon, Black
Good Ideas Imp-L50-Blk Impressions Palm Rain Barrel, 50 Gallon, Black
Good Ideas Imp-L50-Blk Impressions Palm Rain Barrel, 50 Gallon, Black
Good Ideas Imp-L50-Blk Impressions Palm Rain Barrel, 50 Gallon, Black
Good Ideas Imp-L50-Blk Impressions Palm Rain Barrel, 50 Gallon, Black
    Good Ideas

    Good Ideas Imp-L50-Blk Impressions Palm Rain Barrel, 50 Gallon, Black

    Good Ideas IMP-L50-BLK Impressions 50 Gallon Palm Rain Saver - Black is designed with a self-draining planter top and built-in overflow management system. It features dual spigot locations, allowing you to use a hose and spigot simultaneously and an anti-debris/bug screen. Constructed with thick and durable polyethylene resin which holds up to the harshest elements, the exterior has the appearance of Palm tree bark. The graceful lines, curves and garnishes on the exterior make it an accent piece on your homes exterior - not something that just sticks to your house. The design optimizes space used and allows you to position the rain saver close to walls or flat areas. The top is unique in that it acts as a planter space and also self-drains when excess water is present. Another unique feature is the channel built into the rim, which diverts overflowing water to the front and away from the barrel and home foundation. You can have peace of mind that you're helping the environment by conserving water and giving your garden the best water it can get, devoid of harsh chemicals and rich in nutrients. And you can perform that conservation without sacrificing your home's outer appearance. Good Ideas, developing new and innovative plastic products for the lawn and garden and agriculture markets.

    • Self-Draining Planter Top
    • Dual Spigot Locations - Use a Hose and Spigot Simultaneously
    • Features an Anti-Debris and Bug Screen
    • Built-In Overflow Management System
    • 50-Gallon Capacity
    • Palm Self-Draining Planter Top - 100% Recycled Material - BPA Free
    • Dual Spigot Locations - Use a Hose and Spigot Simultaneously

    As Featured On Amazon.com

    Technická specifikace
    • Jedinečná ref. hodnotaGood-Ideas-IMP-L50-BLK-50-Gallon-Black-Rain-Saver
    • Skupina výrobkůRain Barrels
    • Skupina produktůPalm
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-02-18
    • Číslo vydání1
    • Výška (palce)44.5
    • Šířka (palce)29
    • Hloubka (palce)29
    Související
    • Hlavní materiálPolyethylen
    • Vedlejší materiálKov
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    • Čistá hmotnost (lb)21
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Venkovní nábytek
    • Název UNSPSCRain gutters and accessories
    • Kód UNSPSC301517
    • Kód CSI MasterFormat 201422 14 53
    • Název CSI MasterFormat 2014Rainwater Storage Tanks

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké