Publikovat produkty
Changing table 334 - Combination 1, washing bench, border height 20 cm, 147x80 cm
Granberg

Changing table 334 - Combination 1, washing bench, border height 20 cm, 147x80 cm

Series 334 is a wall-mounted nursing table which can be lowered to the floor to enable children to sit themselves on the table. The nursing area can then be raised to a comfortable working height.

Functions and Advantages
  • Moulded nursing table 80 cm with mattress
  • Electrically height adjustable 40 - 112 cm above floor
  • Wall mounted to make cleaning easier
  • Easy-to-use corded hand control
  • Comprehensive built-in safety switch
  • Foldable nursing table area
Standard equipment

- Mattress
- Corded hand control

Standard equipment washing bench
- Mixer with extendable hand shower
- 4 x storage baskets
- Cover sides

Specifikace
  • Border height
    200 mm

    Operation
    Corded hand control

    Width
    1470 mm

    Depth
    965 mm

    Installation
    Wall-mounted

    Height adjustment

    400 - 1120 mm



    Speed level
    41 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IPX6

    Safety

    Built-in comprehensive safety switch beneath the entire nursing table



    Material

    Wall panel: Powder coated steel-plate, white alu. rails
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



    Warranty
    2 year

    CE
Technická specifikace
  • Jedinečná ref. hodnotak154
  • Skupina výrobkůChanging tables
  • Skupina produktůDaycare changing tables
  • TypObjekt
  • Datum zveřejnění2020-11-13
  • Číslo vydání1
  • Šířka (mm)1470
  • Hloubka (mm)965
Související
  • Hlavní materiálHliník
  • Vedlejší materiálPlast
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectNábytek - Nábytek
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCFurniture and Furnishings
  • Kód UNSPSC56
  • Číslo OmniClass23-21 00 00
  • Název OmniClassFurnishings, Fixtures and Equipment Products
  • Kód CSI UniFormat IIE20
  • Název CSI UniFormat IIFURNISHINGS