Publikovat produkty
Changing table 333 laundry sink right - Ladder left, border height 20 cm, 140x80 cm
Granberg

Changing table 333 laundry sink right - Ladder left, border height 20 cm, 140x80 cm

Nursing table with an adjustable working height of 73 -113 cm from the floor. The height can be adjusted quickly (3 cm/sec.) and is safe, because only the carer can set their working height. To lessen the heavy lifting required, there is an option to fit steps to the table so that the child can climb up themselves. The entire nursing table surfaces is made of a moulded plastic which is easy to keep clean.

Functions and Advantages
  • Moulded nursing table 140 cm with mattress and laundry sink on right
  • Electrically height adjustable 72 - 112 cm above floor
  • Free-standing with adjustable feet
  • Easy-to-use programmable table control
Standard equipment

- Mattress
- 20.0 cm border
- 2 x storage baskets
- Extendable ladder
- Programmable table control
- Mixer with extendable hand shower
- Flexible water hoses
- Flexible drainage hose with water trap

Specifikace
  • Border height
    200 mm

    Width
    1400 mm

    Depth
    800 mm

    Installation
    Freestanding

    Height adjustment

    720 - 1120 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IP20

    Safety


    Material

    Motor unit: Anodised aluminium
    Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 720x760x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1



    Plumbing connections
    Flexible water hoses and drain hose with water trap

    Warranty
    2 year

    CE
Technická specifikace
  • Jedinečná ref. hodnotak160
  • Skupina výrobkůChanging tables
  • Skupina produktůDaycare changing tables
  • TypObjekt
  • Datum zveřejnění2020-11-13
  • Číslo vydání1
  • Šířka (mm)1400
  • Hloubka (mm)800
Související
  • Hlavní materiálOcel
  • Vedlejší materiálPlast
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectNábytek - Nábytek
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCFurniture and Furnishings
  • Kód UNSPSC56
  • Číslo OmniClass23-21 00 00
  • Název OmniClassFurnishings, Fixtures and Equipment Products
  • Kód CSI UniFormat IIE20
  • Název CSI UniFormat IIFURNISHINGS