Publikovat produkty
Changing table 332 laundry sink right - Ladder left, border height 20 cm, 140x80 cm
Granberg

Changing table 332 laundry sink right - Ladder left, border height 20 cm, 140x80 cm

Baby changing table with an adjustable working height of 73 - 113 cm above the floor. The height can be adjusted quickly (3 cm/sec.) and is safe, because only the carer can set their working height. To lessen the heavy lifting required, there is an option to fit steps to the table so that the child can climb up themselves.

Functions and Advantages
  • Nursing table with laminate sheet 140 cm with mattress and laundry sink on right
  • Electrically height adjustable 73 - 113 cm above floor
  • Free-standing with adjustable feet
  • Easy-to-use programmable table control
Standard equipment

- Mattress
- 2 x storage baskets
- Extendable ladder
- Programmable table control
- Mixer with extendable hand shower
- Flexible water hoses
- Flexible drainage hose with water trap

Specifikace
  • Border height
    200 mm

    Width
    1400 mm

    Depth
    800 mm

    Installation
    Freestanding

    Height adjustment

    730 - 1130 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IP20

    Safety


    Material

    Motor unit: Anodised aluminium
    Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
    Nursing table fittings: Sheet with white high-pressure laminate with solid birch moulding
    Mattress: (WxDxH) 710x750x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1
    Border: Solid clear varnished birch
    Laundry sink: (WxD) 340x400 mm, 145 mm drawer Depth



    Plumbing connections
    Flexible water hoses and drain hose with water trap

    Warranty
    2 year

    CE
Technická specifikace
  • Jedinečná ref. hodnotak216
  • Skupina výrobkůChanging tables
  • Skupina produktůDaycare changing tables
  • TypObjekt
  • Datum zveřejnění2020-11-13
  • Číslo vydání1
  • Šířka (mm)1400
  • Hloubka (mm)800
Související
  • Hlavní materiálOcel
  • Vedlejší materiálLaminát
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectNábytek - Nábytek
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCFurniture and Furnishings
  • Kód UNSPSC56
  • Číslo OmniClass23-21 00 00
  • Název OmniClassFurnishings, Fixtures and Equipment Products
  • Kód CSI UniFormat IIE20
  • Název CSI UniFormat IIFURNISHINGS