Publikovat produkty
Changing table 334 - Combination 3, 225x80 cm
Changing table 334 - Combination 3, 225x80 cm
    Granberg

    Changing table 334 - Combination 3, 225x80 cm

    Series 334 is a wall-mounted nursing table which can be lowered to the floor to enable children to sit themselves on the table. The nursing area can then be raised to a comfortable working height.

    Functions and Advantages
    • Moulded changing table 80 cm with mattress
    • Electrically height adjustable 40 - 112 cm above floor
    • Wall mounted to make cleaning easier
    • Easy-to-use corded hand control
    • Integrated built-in safety switch
    • Foldable changing table area
    Standard equipment

    Height adjustable changing table
    - Mattress
    - Corded hand control

    Changing table, fixed height
    - Mattress and integrated laundry sink
    - 8 x storage baskets
    - Mixer with extendable hand shower and flexible water hoses
    - Flexible drainage hose with water trap
    - Extendable ladder

    Specifikace
    • Border height
      50 mm

      Operation
      Wired hand controller

      Width
      2250 mm

      Depth
      965 mm

      Installation
      Wall-mounted

      Height adjustment

      400 - 1120 mm



      Speed level
      41 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 173 VA (110 V available)

      IP-class
      IPX6

      Safety

      Built-in comprehensive safety switch beneath the entire nursing table



      Material

      Wall panel: Powder coated steel-plate, white alu. rails
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



      Warranty
      2 year

      CE
    Technická specifikace
    • Jedinečná ref. hodnotak222
    • Skupina výrobkůChanging tables
    • Skupina produktůDaycare changing tables
    • TypObjekt
    • Datum zveřejnění2020-11-13
    • Číslo vydání1
    • Šířka (mm)2250
    • Hloubka (mm)965
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálPlast
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    Klasifikace
    • Kategorie BIMobjectNábytek - Nábytek
    • Klasifikace IFCVybavení nábytkem
    • Název UNSPSCFurniture and Furnishings
    • Kód UNSPSC56
    • Číslo OmniClass23-21 00 00
    • Název OmniClassFurnishings, Fixtures and Equipment Products
    • Kód CSI UniFormat IIE20
    • Název CSI UniFormat IIFURNISHINGS