Publikovat produkty
Planter Straight

Planter Straight

Planters in line with the Green Furniture seating. Can serve as corners, connectors dividers and turning joints in a bench formation. Seamless and modular, and with curvature of choice just like the seating.

The Planters of solid metal accessories are designed with the Green Furniture Concept bench series Nova C and IOU in mind, but also work very well as stand-alone products.

Here is a few benefits of indoor plants:

Reducing carbon dioxide levels

Increasing humidity

Reducing levels of certain pollutants, such as benzene and nitrogen dioxide

Reducing airborne dust levels

Keeping air temperatures down

Material: Powder coated steel (color of choice)

Can be equipped with Mona Plant System on request.

Specifikace
  • Any RAL color and can be made as a custom order. Please contact our sales team to find out more.
Technická specifikace
  • Jedinečná ref. hodnotaA01B_6
  • Skupina výrobkůAccessories
  • Skupina produktůPlanter
  • TypObjekt
  • Datum zveřejnění2018-11-14
  • Číslo vydání1
  • Výška (mm)530
  • Šířka (mm)1000
  • Hloubka (mm)550
Související
  • Hlavní materiálOcel
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
  • Čistá hmotnost (kg)145
Klasifikace
  • Kategorie BIMobjectNábytek - Nábytek
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_45_63_63_37
  • Popis Uniclass 2015Herb planters
  • Kód CSI MasterFormat 201432 94 33
  • Název CSI MasterFormat 2014Planters
  • Číslo OmniClass23-11 27 13 17
  • Název OmniClassPlanters

Dostupnost regionu

Evropa Asie Severní Amerika