Publikovat produkty
Planter Divider Droplet

Planter Divider Droplet

Planters that fit with the Green Furniture seating, or connect modularly to each other to form a curved, friendly wall of plants. Seamless, and with curvature of choice just like the seating.

The Planter Dividers of solid metal accessories are designed with the Green Furniture Concept bench series Nova C and IOU in mind, but also work very well as stand-alone products.

Here is a few benefits of indoor plants:

Reducing carbon dioxide levels

Increasing humidity

Reducing levels of certain pollutants, such as benzene and nitrogen dioxide

Reducing airborne dust levels

Keeping air temperatures down

Material: Powder coated steel (color of choice)

Can be equipped with Mona Plant System on request.

Specifikace
  • Any RAL color and can be made as a custom order. Please contact our sales team to find out more.
Technická specifikace
  • Jedinečná ref. hodnotaRPDD2
  • Skupina výrobkůAccessories
  • Skupina produktůPlanter Divider
  • TypObjekt
  • Datum zveřejnění2018-02-02
  • Číslo vydání1
  • Výška (mm)875
  • Šířka (mm)920
  • Hloubka (mm)480
Související
  • Hlavní materiálKov
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
  • Čistá hmotnost (kg)36
Klasifikace
  • Kategorie BIMobjectNábytek - Nábytek
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_45_63_63_37
  • Popis Uniclass 2015Herb planters
  • Kód CSI MasterFormat 201432 94 33
  • Název CSI MasterFormat 2014Planters
  • Číslo OmniClass23-11 27 13 17
  • Název OmniClassPlanters

Dostupnost regionu

Evropa Asie Severní Amerika