Publikovat produkty
JUNGLA
JUNGLA
JUNGLA
JUNGLA
JUNGLA
JUNGLA
JUNGLA
JUNGLA
JUNGLA
    Grespania

    JUNGLA

    Porcelain tile, natural wood inspiration, five colors and two sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Following the success enjoyed by this series in Coverlam and Coverlam Top, Grespania presents the porcelain tile version in 26x160 cm and 19.5x120 cm formats, with the latter available in an anti-slip finish. This completes the series and creates a “total look" collection that, with its multiple formats and thicknesses, offers everything the architect and interior designer may want for projects requiring a warm, modern style.

    Thanks to its wide-ranging colour palette it is extremely versatile, making it possible to find the style that best suits each space—from the lightest fir, through to warm cypress, classic oak, or the reddish glints of iroko, rounded out by the darkest teak.

    There is a growing trend for wood-look tiles offering superior features and the Jungla series is sure to stand out for its multiple qualities and unbeatable design.

    Specifikace
    • Colours: fir, cypress, oak, iroko, teak

      Formats: 26x160, 19.5x150 cm

      Finishes: natural, anti-slip

      Suitable for all types of floors (indoor and outdoor) walls and facades

    Technická specifikace
    • Jedinečná ref. hodnotajungla
    • Skupina výrobkůTiles
    • Skupina produktůPorcelain tiles
    • TypObjekt
    • Datum zveřejnění2024-04-04
    • Číslo vydání1
    • Výška (mm)1600
    • Šířka (mm)260
    • Hloubka (mm)10
    Související
    • Hlavní materiálPorcelán
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Dlaždice
    • Klasifikace IFCKrytina