Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

;

GRID all Components

Číslo položky: grid
Výrobce: GRID System
Kategorie produktu: Grid
Skupina produktu: All Components
Šířka (mm): 401
Výška (mm): 401
Hloubka (mm): 401
Datum publikování: 2018-10-30
Číslo vydání: 1
Typ: Sestava (model)
Stáhnout (2)
The GRID system

GRID is the ultimate flexible interior system that was designed from Lassen’s vision to create a system that provides the greatest possible freedom and flexibility for individual ideas.
The design is minimalistic with an industrial, yet elegant look.
The basic module is a cube measuring 40 x 40 x 40 cm, with a 12 mm frame. With its mounting holes, GRID modules are versatile and user- friendly. The cubes can easily be assembled in any desired width, height and depth, from two modules to hundreds. Assembled modules can easily be disassembled again to create new configurations.
In addition to the GRID module, the GRID system also has shelves and side, base and top panels available in various materials. The system also includes cross braces, hanging rails, magazine shelves, lockable doors, drawers and upholstered seats - components making GRID a durable, distinctive and highly flexible solution.
GRID offers endless opportunities as an interior system. Create a table, display, podium, room divider. Or maybe a seat, a functional wall system or an art installation - there are no limits to the variations you can produce.
Made in Denmark, GRID offers a flexible and sustainable solution. GRID modules are recyclable and can be reused with low impact on the environment.

Material and finishes

The GRID modules are made of a 12 mm nylon frame (PA6) reinforced with glass fibre. Modules come standard in black (RAL 9011) and white (RAL 9016). The material is heat and UV-resistant.
Shelves, side panels, top and base panels are made of 12 or 25 mm MDF (Medium Density Fiberboard). As standard MDF panels are black lacquered (RAL 9011), white lacquered (RAL 9016) or have a light oak veneer.
Shelves and side panels are also available in polycarbonate and acrylics. Stainless steel, glass and other materials appear as specified in the individual product description.
More information about material and finishes is available upon request.


Materiál hlavní:
Sekundární materiál:
Navrženo: Denmark
Vyrobeno: Denmark

BIMobject kategorie: Nábytek - Police & Skladování
IFC klasifikace: Furniture
UNSPSC název: Furniture and Furnishings
UNSPSC kód: 56
Uniclass 1.4 Kód: L8254
Uniclass 1.4 Popis: Storage systems
CSI MasterFormat 2014 Code: 10 56 29
CSI MasterFormat 2014 Title: Storage Racks
Číslo OmniClass: 23-21 11 11 11
Název OmniClass: Commercial Storage Shelves
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
Tento produkt je k dispozici v:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Shelving & Storage

Název Hodnota
Box Depth 401 mm
Box Height 401 mm
Box Width 401 mm

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny