Publikovat produkty
Yoke diaphragm pressure reducing valves, MAXIBAR, serie 5000

Yoke diaphragm pressure reducing valves, MAXIBAR, serie 5000

Yoke diaphragm pressure reducing valves are state-of-the-art devices designed to cope with violent phenomena and large flow rates in demanding industrial environments. 

These high-quality products offer exceptional strength to ensure precise pressure control, even under the most rigorous conditions.

Specifikace
    • T° up to 80°c
    • Max pressure 25 Bars - Adjustable from 1 to 5 bar - Can be used for:
    • hot and cold water - compressed air
    • Double 1/4’’ axial pressure gauge sockets - Stainless steel seat
    • NF approved in FF 3/4
    • 5 YEAR WARRANTY
    • AVAILABLE OPTION: Multi-threaded connections - Acoustic group II
Technická specifikace
  • Jedinečná ref. hodnotareducteur-pression-5000
  • Skupina výrobkůPressure reducer
  • Skupina produktůWater pressure reducer
  • TypObjekt
  • Datum zveřejnění2024-09-11
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectInstalace - Ventily
  • Klasifikace IFCVentil
  • Kód ETIMEC010122
  • Název ETIMPressure reducing valve
  • Kód CSI MasterFormat 201422 00 00
  • Název CSI MasterFormat 2014Plumbing
  • Číslo OmniClass23-27 27 00
  • Název OmniClassPressure Reducing Stations