Publikovat produkty
Pressure reducer, EASYBAR, series 4000
Pressure reducer, EASYBAR, series 4000
Pressure reducer, EASYBAR, series 4000
Pressure reducer, EASYBAR, series 4000
Pressure reducer, EASYBAR, series 4000

    Pressure reducer, EASYBAR, series 4000

    Stem diaphragm pressure reducers are essential devices for controlling and regulating the pressure at the entrance to a home.

    Thanks to their efficient operation, our rod diaphragm pressure reducing valves contribute to the protection of sensitive equipment, prolong their life and trigger the risk of failures. They also provide constant pressure stability, which improves production quality and guarantees reliable results.

    Our range of rod type diaphragm pressure reducing valves are available in different capacities and pressure ranges to suit various industrial requirements. They are made with high quality materials to ensure optimum durability and performance even under demanding environmental conditions.

    • Pressure reducer 4000
    • Pressure reducer 4100
    • Pressure reducer 4101
    • Pressure reducer 4102
    • Pressure reducer 4200
    Specifikace
      • Max pressure 20 Bars - can be used for: hot water MAX 80°C and cold / compressed air - 1/4’’ pressure gauge socket
      • “All-brass” model compatible with solar water heater power supply - Hydraulic characteristics according to EN 1567
    Technická specifikace
    • Jedinečná ref. hodnotareducteur-pression-serie-4000
    • Skupina výrobkůPressure reducer
    • Skupina produktůRod diaphragm pressure reducing valves
    • TypObjekt
    • Datum zveřejnění2024-09-11
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectInstalace - Ventily
    • Klasifikace IFCVentil
    • Kód ETIMEC010122
    • Název ETIMPressure reducing valve
    • Kód CSI MasterFormat 201422 00 00
    • Název CSI MasterFormat 2014Plumbing
    • Číslo OmniClass23-27 27 00
    • Název OmniClassPressure Reducing Stations