Publikovat produkty
Pacha Lounge Chair
Pacha Lounge Chair
Pacha Lounge Chair
Pacha Lounge Chair
Pacha Lounge Chair
Pacha Lounge Chair
Pacha Lounge Chair
    GUBI

    Pacha Lounge Chair

    4.6 out of 5 stars4.6(11 reviews)

    Legendary French designer Pierre Paulin originally designed the Pacha Lounge Chair in 1975. Paulin designed the chair in harmony with the changing design style of its period, replacing the austerity of post-war design with a new, vigorous approach.

    Paulin managed to give a real elegance to the rounded forms of the Pacha Lounge Chair by finding the perfect proportions, raising it lightly on its base and tracing in the foam and upholstery with stitching lines inclined inwards. 

    Through pieces like the Pacha Lounge Chair, Pierre Paulin pioneered low-level living; a modern way of living and sitting on the floor, by getting rid of chair legs.

    With comfort as the constant starting-point in his designs, the curvaceous, whimsical and organic shapes of the Pacha Chair are conceived to serve the body, providing both comfort and cosiness. 

    Looking at contemporary today as when it first was designed, the Pacha Lounge Chair is an honest, functional piece that brings life and character to any interior setting.

    Specifikace
      • Seating Dimensions Dx Wx H:85 x 77 x 65 cm
      • Seat Height:37 cm
      • Seat Width:77 cm
      • Seat Depth:54 cm
      • Back Height:42 cm
      • Base Leg Thickness:4 cm
      • Frame Width:56 cm
      • Frame Depth:56 cm
    Technická specifikace
    • Jedinečná ref. hodnotapacha-lounge-chair
    • TypObjekt
    • Datum zveřejnění2024-09-20
    • Číslo vydání1
    Klasifikace
    • Kategorie objektu BIMNábytek - Židle, Stoličky & Lavice