Publikovat produkty
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
Wonder Sofa - 5-seater corner sofa
    GUBI

    Wonder Sofa - 5-seater corner sofa

    4.9 out of 5 stars4.9(13 reviews)

    Wonder builds on the virtues of 70s lounge furniture - informal, generous, playful, bringing it into the present with an elegantly minimal and sleek frame. 

    The Wonder Sofa celebrates comfort and ease with its softly folded cushion over the backrest - relaxed and neat at the same time. 

    With a choice of textiles and seam detailing to the backrest cushion, Wonder can be customized to fit both formal and more playful spaces and settings.

    Specifikace
      • Product Net Weight Kg:112.5
      • Gross Weight Kg:149
      • Gross Height Meter:0.7
      • Gross Length Meter:3.88
      • Gross Depth Meter:0.97
      • Shape:3-seater with armrests and Chaise Longue
      • Seating Dimensions Dx Wx H:95 x 280 x 76 cm
      • Seat Height:40 cm
      • Seat Width:60 cm
      • Seat Depth:60 cm
      • Back Height:36 cm
      • Armrest Height:36 cm
      • Base Leg Thickness:2 cm
    Technická specifikace
    • Jedinečná ref. hodnotawonder-sofa-5seater-corner
    • TypObjekt
    • Datum zveřejnění2024-09-20
    • Číslo vydání1
    Klasifikace
    • Kategorie objektu BIMNábytek - Pohovky