Publikovat produkty
HiSec 6 Security Portal | Gunnebo Entrance Control
HiSec 6 Security Portal | Gunnebo Entrance Control
HiSec 6 Security Portal | Gunnebo Entrance Control

    HiSec 6 Security Portal | Gunnebo Entrance Control

    HiSec is a security product in the Gunnebo Turnstiles / Security Booth offering. The HiSec2 6 has a transparent and elegant design offering a choice of security levels preventing tailgating and piggybacking.

    The doors are always locked shut in the rest position. An authorised signal opens the first door allowing the user to step into the booth where a presence is detected. When the first door is closed, the second door opens, thus allowing the user to pass through. The second door shuts after the unit has been vacated which also resets the system.

    The HiSec detects with an electronic ultrasound sensor if more than one person is present inside the booth.

    The booth is set with a predetermined, but adjustable antihostage threshold. As an authorised user stands in the booth, it confirms acceptance of the occupant and authorises the door to close. Should the measured volume presence not be authorised, i.e. more than one person is present nonpermitted big additional baggage, a vocal synthesiser will ask the occupants to leave the booth. An additional left object sensor is able to detect on the floorthe presence of an object of the size of 50x50x30mm.

    The HiSec is equipped with a electronic safety features that reverses the motor to re-open the door upon detection of an obstruction. The door fully opens to allow the obstruction to be removed after which it attempts to re-close.

    Specifikace
    • Drive

      Motorised security booth that is connected to a ratio motor operated by a

      direct current engine with regulated speed.

      Electronic frame along the profiles and safety torque sensing.

      Materials

      Structure: Embossed painted steel section powder coated finish

      RAL color 9006

      Glass: Lite:

      11/12 mm laminate Safety Glass P4A BR1/S

      (in accordance with EN356-EN1063) - Safety Manifestation on

      moving glass doors

      Bullet proof:

      26/27 mm laminate Safety Glass P6B BR3/S

      (in accordance with EN356-EN1063) - Safety Manifestation on

      moving glass doors

      Ceiling: Laminated HPL finished Pearl Grey

      Base Plate: High-strength laminate with finishing in colour Plumb Grey

      Sliding door: Printed frame in polyethylene terephthalate RAL 7040

      Light

      A low voltage light is positioned internally on the ceiling.

      Detection

      The HiSec booth is equipped with a ultrasound system which determines if

      more than one person is present inside the booth.

      Power failure / Fire alarm

      In the event of a power failure, isolation or after the BBU has been depleted,

      the outer, un-secure door will fail safe, i.e. unlocked and can be manually

      pushed open. The inner, secure door will fail lock and is held in place via a

      lever system situated behind a locked panel above the door on the secure side

      of the installation. The inner door can be manually opened by rotating a knob

      located behind the lockable service panel in the top mechanism section of the booth

    Technická specifikace
    • Jedinečná ref. hodnotaHiSec6
    • Skupina výrobkůSecurity Booth
    • Skupina produktůSecurity airlock doors
    • TypObjekt
    • Datum zveřejnění2021-03-12
    • Číslo vydání1
    • Výška (mm)2320
    • Šířka (mm)1050
    • Hloubka (mm)1050
    Související
    • Hlavní materiálNerezová ocel
    • Vedlejší materiálSklo
    • Navrženo vItálie
    • Vyrobeno vItálie
    • Čistá hmotnost (kg)530
    Klasifikace
    • Kategorie BIMobjectDveře - Zabezpečení
    • Klasifikace IFCDveře
    • Název UNSPSCSecurity or access control systems
    • Kód UNSPSC46171619
    • Kód Uniclass 2015Ss_25_32_35_90
    • Popis Uniclass 2015Turnstile systems
    • Kód CSI MasterFormat 201411 14 13.19
    • Název CSI MasterFormat 2014Turnstiles
    • Číslo OmniClass23-17 11 49
    • Název OmniClassSecurity Rated Door
    • Kód CSI UniFormat IIC1020
    • Název CSI UniFormat IIInterior Doors