Publikovat produkty
HAFELE Glass Sliding Door Fittings DESIGN 80-M SLIDO with Soft Close Mechanism Both Sides
HAFELE Glass Sliding Door Fittings DESIGN 80-M SLIDO with Soft Close Mechanism Both Sides
HAFELE Glass Sliding Door Fittings DESIGN 80-M SLIDO with Soft Close Mechanism Both Sides

    HAFELE Glass Sliding Door Fittings DESIGN 80-M SLIDO with Soft Close Mechanism Both Sides

    940.59.010 DESIGN -80M FOR GLASS DOOR

    940.59.011 DESIGN -80M FOR GLASS DOOR

    940.59.012 DESIGN -80M FOR GLASS DOOR

    940.59.013 DESIGN -80M FOR GLASS DOOR

    Specifikace
    • •For 1-leaf sliding door with aluminium frame 

      •Running system concealed in door profile 

      •Door height adjustable +-2 mm.

      •For glass thickness: Tempered safety glass 5 or 6 mm 

      •Door with: 850-1,500 mm 

      •Max. door weight: 80 kg 

      •Max. door height per leaf 2,600 mm.

    Technická specifikace
    • Jedinečná ref. hodnotaHafele_Glass-Sliding-Door_Fittings-DESIGN-80-M-SLIDO-with-Soft-Close-Mechanism-Both-Sides
    • Skupina výrobkůGlass Sliding Door
    • Skupina produktůHardware for Glass Sliding Door
    • TypObjekt
    • Datum zveřejnění2022-09-28
    • Číslo vydání1
    • Šířka (mm)850
    • Hloubka (mm)1100
    Související
    • Hlavní materiálHliník
    • Navrženo vThajsko
    • Vyrobeno vThajsko
    Klasifikace
    • Kategorie BIMobjectDveře - Dveřní Hardware
    • Číslo OmniClass23-17 19 11
    • Název OmniClassHardware for Doors

    Dostupnost regionu

    Asie