Pro poskytování našich služeb používáme cookies. Používáním našich služeb souhlasíte s naším použitím cookies.
;

Rainfinity Showerpipe 360 1jet for concealed installation 26842000

Číslo položky: 26842000
Výrobce: hansgrohe
Kategorie produktu: Rainfinity
Skupina produktu: Shower pipes universal
Šířka (mm): 482
Výška (mm): 1400
Hloubka (mm): 450
Datum publikování: 2019-03-27
Číslo vydání: 1
Typ: Objekt
Stáhnout (10)

Rainfinity Showerpipe 360 1jet for concealed installation

Rainfinity: the ultimate in showering indulgence

The Rainfinity design is an optical extravagance. The large overhead and hand showers add extra cosiness to the bathroom with modern colourful finishes and the subtly structured spray disc. The matt white of the showers stands in elegant contrast to the graphite-coloured spray discs. The new showerpipe is also a head-turner in your living space. Its overhead shower, hand shower, shelves and separate concealed controls all add modern touches to the bathroom. And you can switch between jet types simply and intuitively with Select.

· requires a thermostat for 2 outlets
· consists of: overhead shower, hand shower, shower hose, shower
holder, shelves, wall outlet
· shower holder inclination angle can be adjusted continously
· overhead shower inclinable by 10-30°
· overhead shower Rainfinity 360 1jet
· shower head size: 360 mm
· spray type: PowderRain
· spray disc surface: graphite
· outlet: overhead shower, hand shower
· isolated water conduction
· water connection: shelf with integrated connection
· installation type: concealed
· connection thread G ½
· connection dimension: DN15


Materiál hlavní: Chrome
Sekundární materiál: Chrome
Navrženo: Germany
Vyrobeno: Germany

BIMobject kategorie: Sanita - Sprchy
IFC klasifikace: Sanitary Terminal
UNSPSC název: Showers
UNSPSC kód: 30181503
Uniclass 1.4 Kód: L7214
Uniclass 1.4 Popis: Showers
Uniclass 2.0 Kód: PR-35-06-81
Uniclass 2.0 Popis: Shower Heads
Uniclass 2015 Kód: Pr_40_20_87_76
Uniclass 2015 Popis: Shower heads
NBS Reference Kód: 35-06-81
NBS Reference Popis: Shower Heads
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
Číslo OmniClass: 23-31 17 19
Název OmniClass: Shower Head Fixtures
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Showers

Název Hodnota
Colour Chrome
Length 1400 mm
Material Chrome
Mounting wall

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Length 1400 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Colour Chrome
Material Chrome

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny