Logis Single lever basin mixer 240 Fine without waste set
Logis Single lever basin mixer 240 Fine without waste set
Specifikace
Surfaces:
- 71258000 Chrome
- 71258670 Matt Black
Specification:
• ComfortZone 240
• projection: 172 mm
• spout height: 232 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• connection type: G ⅜ connections
• connection dimension: DN15