Surfaces:
- 71501000 Chrome
Specification:
• ComfortZone 100
• projection 112 mm
• spray type: normal spray
• swiveling spray former
• maximum flow rate at 3 bar: 5 l/min
• temperature pre-adjustable
• with isolated water conduction - without contact with nickel and lead
• non-return valve
• infrared sensor technology
• automatic environmental adjustment of infrared sensor
• 230 V / 50 Hz mains connection
• running time adjustable
• running time: 10 s, 20 s, 30 s
• hygiene rinse activatable (automatic water flow)
• frequency of hygiene rinse: 24 h, 48 h, 72 h
• flushing time hygiene rinse: 10 s, 20 s, 30 s
• permanent rinse activatable (single water flow for 200 seconds, suitable for thermal disinfection)
• cleaning mode: manual water stop for washbasin cleaning
• connection dimension: DN15
• dirt filters in the connection hoses
• frequency of hygiene rinse and flushing time hygiene rinse are dependent on each other (24 h - 10 s, 48 h - 20 s, 72 h - 30 s)