Publikovat produkty
EGLA-TWIN 4253 Wire Mesh
EGLA-TWIN 4253 Wire Mesh
EGLA-TWIN 4253 Wire Mesh
EGLA-TWIN 4253 Wire Mesh
EGLA-TWIN 4253 Wire Mesh
EGLA-TWIN 4253 Wire Mesh

    EGLA-TWIN 4253 Wire Mesh

    The HAVER Architectural Mesh EGLA-TWIN 4253 is characterized by its smooth flat surface on one side which reflects light homogenously. The twin warp wires which run close together give this weave type a filigree appearance. Made from high quality stainless steel, Architectural Mesh is incredibly strong, rigid and durable. Its inherent stability make it a highly versatile wire mesh particularly suitable for semi-transparent façade claddings, balustrade or guardrail infills as well as interior claddings.

    Mounting solution for facades
    Stainless steel wire mesh can be tensioned over several storeys using flat tension profiles, clevis screws and pressure springs. Especially in exterior applications, structural characteristics require the use of pressure springs. They lend sufficient elasticity to the wire mesh when exposed to respective loads. A solid substructure for absorbing the resulting loads is required at the top and bottom mounting points. Intermediate mounting is provided at each floor level by means of a round tube and wire connectors running behind the mesh. Standing in front of the element the intermediate mounting is almost invisible.

    Based on technical requirements, other endings and tensioning systems are also possible. Special mounting solutions are individually determined and implemented with planners and contractors.

    HAVER Architectural Mesh comes ready to install with complete and easy-to-follow instructions. Once installed, stainless steel architectural mesh facades require little to no maintenance.

    Specifikace
    • Weight: approx. 6.0 kg/m²  (1.23 lbs/sqft)
      Open area: ~ 51%

      Size: custom-made mesh elements
      Width: up to 3 m
      Height: up to 25 m

      Color/Finish: Coloring options are available

      Main applications: Façade, Ceiling, Wall, Balustrade

    Technická specifikace
    • Jedinečná ref. hodnotaegla-twin-4253
    • Skupina výrobkůArchitectural Wire Mesh
    • Skupina produktůFacade cladding
    • TypObjekt
    • Datum zveřejnění2021-03-04
    • Číslo vydání1
    Související
    • Hlavní materiálNerezová ocel
    • Vedlejší materiálKov
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectStěny - Opláštění
    • Klasifikace IFCKonstrukční prvek
    • Název UNSPSCMetal fabric media
    • Kód UNSPSC40161801
    • Kód Uniclass 2015Pr_30_59_07_86
    • Popis Uniclass 2015Sunscreens
    • Kód CSI MasterFormat 201410 71 13.43
    • Název CSI MasterFormat 2014Fixed Sun Screens
    • Číslo OmniClass23-13 33 27 11 11
    • Název OmniClassCurtain Wall Components