Publikovat produkty
Balcony Railing Sheet Metal Perforated Side Mounted
Balcony Railing Sheet Metal Perforated Side Mounted
Balcony Railing Sheet Metal Perforated Side Mounted
Balcony Railing Sheet Metal Perforated Side Mounted

    Balcony Railing Sheet Metal Perforated Side Mounted

    A designed railing that can be varied in many different ways.
    Frame consists of extruded aluminium profiles.

    The cladding can be made in different ways with standard pattern or special pattern, and can be powder coated in any color.
    The cladding plates, which can be mounted on the outside or the inside of the frame, can end at 800mm height above the balcony plate, or be pulled up to the supervisor.
    The flat front edge can be left visible or covered with a covered lining where the plate can either be perforated or flat.

    Several designs or tutors are available.
    The profiles can either be obtained anodised or powder coated in any color.
    As standard, the railing is made with reveted corners but can also be made straight or radially bent.

    Specifikace
    • Railing Height : 1100mm
      Plate Height : 800mm or 1100mm

    Technická specifikace
    • Jedinečná ref. hodnotaHAL_balcony_railing_sheet_metal_perforated_side
    • Skupina výrobkůRailing
    • Skupina produktůBalcony Railing
    • TypObjekt
    • Datum zveřejnění2019-05-10
    • Číslo vydání1
    • Výška (mm)1100
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálHliník
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Zábradlí
    • Klasifikace IFCZábradlí
    • Kód Uniclass 2015Pr_25_30_36
    • Popis Uniclass 2015Handrails
    • Kód CSI MasterFormat 201405 52 00
    • Název CSI MasterFormat 2014Metal Railings
    • Číslo OmniClass23-17 25 13
    • Název OmniClassHandrails

    Dostupnost regionu

    Evropa
    Švédsko