Publikovat produkty
ECOPact® Agilia® Arquitectónico - H30/35
ECOPact® Agilia® Arquitectónico - H30/35
ECOPact® Agilia® Arquitectónico - H30/35
    Holcim

    ECOPact® Agilia® Arquitectónico - H30/35

    ECOPact® Agilia® Arquitectónico is a self-placing, self-leveling concrete to be used as exposed reinforced concrete. Its properties result in outstanding finishes that require no vibration. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete. Its different applications include: Walls, pillars, columns and other estrucutral shapes that require great quality finishes combining a range of colours and textures. Creates a smooth and crisp aesthetic for architectural appeal. Agilia delivers flawless formed finishes and eliminates the need for expensive patching and rubbing.
    Specifikace
    • ECOPact® Agilia® Arquitectónico (HA-30/AC/12/XC3 - HA-35/AC/12/XC3)

      ECOPact Agilia Arquitectónico is a self-compacting concrete for visible elements, made with gray cement, elaborated in plant with 2h maintenance of rheological properties, a compressive strength of 30 or 35 N/mm2, a maximum aggregate size of 12 mm for exposure classes of type XC3, fluidity of 700 to 750mm, according to NTE-CSZ, C.E. and CTE-SE-C standards. Possibility of mass pigmentation.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technická specifikace
    • Jedinečná ref. hodnotaEcopact_agilia_arquitectonico_H30_H35
    • Skupina výrobkůECOPact Agilia
    • Skupina produktůConcrete
    • TypStavební Materiál
    • Datum zveřejnění2022-02-23
    • Číslo vydání1
    Související
    • Hlavní materiálBeton
    • Vedlejší materiálBeton
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Beton
    • Klasifikace IFCMateriál
    • Kód ETIMEG013000
    • Název ETIMBuilding materials
    • Název UNSPSCConcrete and mortars
    • Kód UNSPSC301115
    • Kód Uniclass 2015Pr_20_31_16_76
    • Popis Uniclass 2015Self-compacting concretes
    • Kód CSI MasterFormat 201403 00 00
    • Název CSI MasterFormat 2014Concrete
    • Číslo OmniClass23-13 15 11
    • Název OmniClassConcretes

    Dostupnost regionu

    Evropa
    Španělsko