Publikovat produkty
Anne 34 Vintrindörr med runt glas
Horreds

Anne 34 Vintrindörr med runt glas

Design: Anne Krook Anne is a series of shelves whose core idea is based on a square which can be varied in numerous combinations. Suspended shelf in the hall, solitary in the bedroom, colorful bookcase with doors and drawers or why not an airy cabinet. Anne gives you opportunities. Create with Anne. With its simple shape and the great possibilities of variation are Anne very good and easy to furnish. Anne is manufactured in white lacquer, oak and birch. Doors and drawers are also available in previous woods, walnut and several colors, which makes Anne easy to match with existing furniture and environments. Make your own compositon of Anne and you get a unique storage furniture.
Technická specifikace
  • Jedinečná ref. hodnotaanne34
  • Skupina výrobkůArbetsbord
  • Skupina produktůNomono
  • TypObjekt
  • Datum zveřejnění2012-03-19
  • Číslo vydání1
  • Výška (mm)396
  • Šířka (mm)400
  • Hloubka (mm)36
Související
  • Hlavní materiálDřevo
  • Vedlejší materiálDřevo
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectNábytek - Police & Skladování
  • Klasifikace IFCNábytek
  • Název UNSPSCFurniture and Furnishings
  • Kód UNSPSC56