Publikovat produkty
Hybrid Locking Solution - Vortex - VX 1982-35.5  Grade 6++ (15 000N) mortise  indoors and outdoors electromagnetic-mechanical high security solution
Hybrid Locking Solution - Vortex - VX 1982-35.5  Grade 6++ (15 000N) mortise  indoors and outdoors electromagnetic-mechanical high security solution
Hybrid Locking Solution - Vortex - VX 1982-35.5  Grade 6++ (15 000N) mortise  indoors and outdoors electromagnetic-mechanical high security solution
Hybrid Locking Solution - Vortex - VX 1982-35.5  Grade 6++ (15 000N) mortise  indoors and outdoors electromagnetic-mechanical high security solution
    HQMAG

    Hybrid Locking Solution - Vortex - VX 1982-35.5 Grade 6++ (15 000N) mortise indoors and outdoors electromagnetic-mechanical high security solution

    The VORTEX VX1982-35.5 is a hybrid (electromagnetic + mechanical) locking of high security capable of resisting a break-in (pressure/tension) greater than 15000N. Vortex is the only locking system which triggers the alarm BEFORE the access is breached thanks to its pre-alarm system. The VX1982-35.5 is acclaimed by manufacturers of metal profiles in that it meets the exact requirements of maximum volume tolerated by the embedding chamber.
    Specifikace
    • Security/Holding Force: Grade 6++ (15 000N, 1 500kgf, 3 370lbf) Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Mortise Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Built-in reed contact Door position monitoring (DSS): Built-in reed contact Early break-open warning alarm (EW): Built-in pull dynamic sensor + micro-relay + built-in buzzer Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24VDC - 330/170 mA ² Environmental protection / IP Rating: IP 43 (fixed under header) Sizes (L x h x w): 195 x 35.5 x 26 mm Weight: ~1.4 kg Environmental / Temperature -20°C to +60°C Compliances: NF S61 937, CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
    Technická specifikace
    • Jedinečná ref. hodnotahybrid-locking-solution-vortex-vx-1982-355
    • TypObjekt
    • Datum zveřejnění2023-04-17
    • Číslo vydání1
    Související
    • Hlavní materiálKov
    • Navrženo vBelgie
    Klasifikace
    • Kategorie BIMobjectDveře - Dveřní Příslušenství
    • Klasifikace IFCObjekt
    • Kód CSI MasterFormat 201408 71 00
    • Název CSI MasterFormat 2014Door Hardware
    • Číslo OmniClass23-17 11 11
    • Název OmniClassDoor Components 

    Dostupnost regionu

    Evropa Asie Severní Amerika Afrika Jižní Amerika