Publikovat produkty
Bath 35-60 Base Cabinet with Drawers
HTH Køkken

Bath 35-60 Base Cabinet with Drawers

HTH's thoughtfully designed bathroom series makes it easy and appealing to design a new bathroom. HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in bathrooms. At the company’s factories in Denmark, the bathroom series are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes the HTH bathroom series. But the high quality does not stop at the factories. HTH have always believed that bathrooms are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of bathroom design – which is a key factor for competent guidance and an excellent end result.
Technická specifikace
  • Jedinečná ref. hodnotabath-35-60_base_cabinet_drawers
  • Skupina výrobkůBase Cabinet
  • Skupina produktůBase Cabinet 35-60
  • TypObjekt
  • Datum zveřejnění2012-09-26
  • Číslo vydání1
  • Výška (mm)600
  • Šířka (mm)400
  • Hloubka (mm)350
Související
  • Hlavní materiálDřevo
  • Vedlejší materiálDřevo
  • Navrženo vDánsko
  • Vyrobeno vDánsko
Klasifikace
  • Kategorie BIMobjectNábytek - Police & Skladování
  • Klasifikace IFCNábytek
  • Název UNSPSCFurniture and Furnishings
  • Kód UNSPSC56

Dostupnost regionu

Evropa
Dánsko
Švédsko