Publikovat produkty
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
ES10120BA - Round base for side tables with height 44cm
    INCLASS

    ES10120BA - Round base for side tables with height 44cm

    ESSENS OCCASIONAL - Round base 22cm with height 44cm (top not included)

    Designed by Jonathan Prestwich, the ESSENS collection expands with the addition of side tables. The ESSENS OCCASIONAL side tables combine beauty, versatility, and harmonious proportions. The sculptural base is created from the encounter of two essential volumes in balance. The new ESSENS OCCASIONAL table program consists of three bases made of 100% recyclable polyethylene, allowing for the composition of both coffee and side tables with tops of various materials and sizes.

    Specifikace
    • ESSENS OCCASIONAL - Round base 22cm with height 44cm (top not included)

    Technická specifikace
    • Jedinečná ref. hodnotaes10120ba
    • Skupina výrobkůESSENS
    • Skupina produktůESSENS
    • TypObjekt
    • Datum zveřejnění2024-04-26
    • Číslo vydání1
    • Výška (mm)430
    • Šířka (mm)225
    • Hloubka (mm)225
    Související
    • Hlavní materiálPolyethylen
    • Vedlejší materiálDřevo
    • Čistá hmotnost (kg)11.3
    Klasifikace
    • Kategorie BIMobjectNábytek - Stoly