Publikovat produkty
KER0330 - Round ottoman Ø120cm
KER0330 - Round ottoman Ø120cm
KER0330 - Round ottoman Ø120cm
    INCLASS

    KER0330 - Round ottoman Ø120cm

    KERN - Round ottoman Ø120cm

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    Specifikace
    • KERN - Round ottoman Ø120cm

    Technická specifikace
    • Jedinečná ref. hodnotaker0330
    • Skupina výrobkůKERN
    • Skupina produktůKERN
    • TypObjekt
    • Datum zveřejnění2025-02-17
    • Číslo vydání1
    • Výška (mm)430
    • Šířka (mm)1200
    • Hloubka (mm)1200
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    • Čistá hmotnost (kg)20.7
    Klasifikace
    • Kategorie BIMobjectNábytek - Pohovky