Publikovat produkty
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629
    Invacare

    Invacare 5410IVC, 6629, 5185 5410IVC Full Electric Homecare Bed with Innerspring Mattress 5185 and Full Rails 6629

    Invacare 5410IVc full electric homecare bed - full electric bed with innerspring mattress 5185 and full rails 6629 Kit. Users and caregivers can easily adjust body position and bed height with intuitive hand pendant. Maintenance is easy with color-coded junction box connections. Interchangeable bed ends reduce inventory and are washable with standard water pressure.

    • Durable panels are impact and scratch-resistant and washable for easy cleaning
    • Rubber casters are non-marring
    • Ergonomic hand pendant features heavy-duty, strain-relief cord. Sleep Surface(inches): 80L x 36W
    • Convenient access to emergency manual crank for peace of mind

    As Feature On Amazon.com

    Technická specifikace
    • Jedinečná ref. hodnotaInvacare-5410IVC-Full-Electric-Homecare-Bed-with-Mattress-and-Rails
    • Skupina výrobkůBeds and Bed-Related Products
    • Skupina produktůHome Care Beds
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-04
    • Číslo vydání1
    • Výška (palce)23
    • Šířka (palce)36
    • Hloubka (palce)88
    Související
    • Hlavní materiálKov
    • Navrženo vSpojené státy americké
    • Čistá hmotnost (lb)178
    Klasifikace
    • Kategorie BIMobjectZdravotnictví - Lékařské Zobrazování
    • Název UNSPSCFurniture and Furnishings
    • Kód UNSPSC56
    • Kód CSI MasterFormat 201412 58 29
    • Název CSI MasterFormat 2014Beds
    • Číslo OmniClass23-25 45 11 11 11
    • Název OmniClassElectric Patient Beds

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké