Publikovat produkty
MVBA 500 Moisture Mitigating Adhesive​

MVBA 500 Moisture Mitigating Adhesive​

Combatting extreme moisture, MVBA 500™ eliminates the need for moisture testing. Its safe, 1-part chemistry includes moisture barrier and adhesive all in one application making it a faster, more install-friendly alternative to 2-part epoxy systems. Engineered for heavy rolling loads and challenging environments, MVBA 500’s™ waterproof design forms a robust moisture vapor barrier and can also take the punishment introduced by topical liquids. 

• 1-part system - vapor barrier and adhesive all-in-one
• For use with resilient floors
• No moisture testing required (100% RH)
• pH blocker protects from alkali attack (14 pH)
• Does not require shot blasting
• Waterproof bond
• Self leveling technology reduces telegraphing
• VOC meets SCAQMD Rule 1168
• LEED v4 - Contributes to low emitting materials
• Does not contain methylene chloride and perchloroethylene

Specifikace
  • •  LVT/LVP
    • Sheet goods (vinyl, homogeneous, heterogeneous, fiberglass, felt- backed)
    • Rubber (tile and sheet)
    • Linoleum
    • WPC/WSC
    • Cork-backed hard surface
    • Cork flooring
    • Cork underlayment
    • VCT/VET
    • Stair treads (rubber and vinyl)

Technická specifikace
  • Jedinečná ref. hodnotamvba-500-moisture-mitigating-adhesive
  • Skupina výrobkůMoisture Mitigation
  • Skupina produktůVapor Barrier Adhesive
  • TypObjekt
  • Datum zveřejnění2019-09-02
  • Číslo vydání1
Související
  • Hlavní materiálPolyuretan
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectPodlahy - Podlahové Systémy
  • Kód Uniclass 2015Pr_20_31_02_12
  • Popis Uniclass 2015Cementitious adhesives
  • Kód CSI MasterFormat 201409 97 26
  • Název CSI MasterFormat 2014Cementitious Coatings
  • Číslo OmniClass23-13 23 15
  • Název OmniClassAdhesives
  • Kód CSI UniFormat IIC3020
  • Název CSI UniFormat IIFloor Finishes