Publikovat produkty
MVEC 710 Single Part Topical Applied Moisture Vapor Emission Control to 100% RH

MVEC 710 Single Part Topical Applied Moisture Vapor Emission Control to 100% RH

When you need complete peace of mind, MVEC 710™ covers all your bases. Engineered to combat extreme moisture installations,  it is one of the most aggressive moisture vapor barrier products on the market. MVEC 710™ can solidify your construction timeline by eliminating the need for costly moisture testing. 

• 1-part system
• No moisture testing required (100% RH)
• pH blocker protects from alkali attack (14 pH)
• Does not require shot blasting
• Cure time 8 hours
• VOC meets SCAQMD Rule 1168
• LEED v4 - Contributes to low emitting materials
• Does not contain methylene chloride and perchloroethylene
• For glue down systems use with ISE's MVBP 600 bond promoter

Specifikace
  • •  No costly moisture testing required
    • 1-part system increases ease of install
    • pH blocker protects from alkali attack
    • Fast, 8-hour cure time improves efficiency
    • LEED v4 contributing
    • CDPH/EHLB Standard Method v1.2
    • Meets SCAQMD Rule 1168, 0.05 g/L
    • Does not contain methylene chloride and perchloroethylene
    • Contributes to low emitting materials 

Technická specifikace
  • Jedinečná ref. hodnotamvec-710-moisture-vapor-emission-control
  • Skupina výrobkůMoisture Mitigation
  • Skupina produktůApplied Vapor Barrier
  • TypObjekt
  • Datum zveřejnění2019-09-02
  • Číslo vydání1
Související
  • Hlavní materiálPolyuretan
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectPodlahy - Podlahové Systémy
  • Kód Uniclass 2015Ss_15_30_17_16
  • Popis Uniclass 2015Concrete protective coating systems
  • Kód CSI MasterFormat 201409 97 26
  • Název CSI MasterFormat 2014Cementitious Coatings
  • Číslo OmniClass23-13 25 27
  • Název OmniClassVapor Barriers
  • Kód CSI UniFormat IIC3020
  • Název CSI UniFormat IIFloor Finishes