Publikovat produkty
Waterproofing of an accessible flat roof with the polyurethane liquid membrane ISOFLEX-PU 500 and the protective aliphatic TOPCOAT-PU 720
Waterproofing of an accessible flat roof with the polyurethane liquid membrane ISOFLEX-PU 500 and the protective aliphatic TOPCOAT-PU 720
    ISOMAT S.A.

    Waterproofing of an accessible flat roof with the polyurethane liquid membrane ISOFLEX-PU 500 and the protective aliphatic TOPCOAT-PU 720

    Waterproofing system for accessible flat roofs with one component, polyurethane liquid waterproofing membrane ISOFLEX-PU 500 and the protective one component, UV stable, polyurethane TOPCOAT-PU 720 . The system offers excellent mechanical, chemical, thermal, UV and weather resistance and the surface is easy to clean.

    Specifikace
    • Concrete and other porous substrates should be treated with the special primer PRIMER-PU 100. ISOFLEX-PU 500 (Certified according to EN 1504-2 and ETAG 005 part 1 & 6, ETA-15/0206, Root resistant) is applied as a waterproofing membrane, while TOPCOAT-PU 720 (CE marked according to EN 1504-2 and EN 13813) is used for the protection of the waterproofing layer (UV exposure, pedestrian and light vehicle traffic). ISOFLEX-PU 500 DTL (CE marked according to EN 1504-2) is proposed as waterproofing membrane for roof details and connections.
      ISOFLEX-PU 500 has received an Environmental Product Declaration (EPD) followng an assessmenet of its life-cycle environmental impacts.

    Technická specifikace
    • Jedinečná ref. hodnotaRoofing_ISOFLEXPU500_TOPCOATPU720
    • Skupina výrobkůISOMAT
    • Skupina produktůWATERPROOFING MATERIALS
    • TypObjekt
    • Datum zveřejnění2020-11-02
    • Číslo vydání1
    Související
    • Hlavní materiál1C Polyuretan
    • Vedlejší materiál1C Polyuretan
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Voděodolné
    • Klasifikace IFCFloor
    • Kód Uniclass 2015Pr_35_31_68_64
    • Popis Uniclass 2015Polyurethane (PUR) waterproof coatings
    • Kód CSI MasterFormat 201407 14 00
    • Název CSI MasterFormat 2014Fluid-Applied Waterproofing
    • Číslo OmniClass23-13 25 17
    • Název OmniClassWaterproofing
    • Kód CSI UniFormat IIC3020
    • Název CSI UniFormat IIFloor Finishes