Publikovat produkty
PT5721 Male Tee Fitting
IVAR

PT5721 Male Tee Fitting

IVARPRESS is an IVAR press fitting studied and tested to be used with B crimper profile.

The geometry of the fitting, designed for ideal coupling between pipe and fitting ensuing pressing, and the windows on the bushing holder, to verify correct insertion of the pipe and two O-rings in peroxide EPDM on each terminal, are all details which help to guarantee the usability and reliability of the product.

The body is made of CW617N nickel-finished brass on the outer surface and yellow for all other parts in contact with fluid in conformity with the latest standards-regulations for drinking water plant. 

Available in a wide range of configurations and sizes.

Specifikace
  • PT5721 - MALE TEE FITTING

    Suitable for B clamping profile. Two O-rings in peroxide EPDM. Bushing holder with windows to verify correct insertion of the pipe. Maximum use temperature 120 °C. Maximum operating static pressure: 10 bar.

    Sizes available: IVARPRESS connection from 16x2 mm to 26x3 mm and male threaded connection from 1/2” to 3/4".

Technická specifikace
  • Jedinečná ref. hodnotaPT5721_Male_Tee_Fitting
  • Skupina výrobkůFittings
  • Skupina produktůIVARPRESS - Press fittings
  • TypObjekt
  • Datum zveřejnění2018-04-23
  • Číslo vydání1
Související
  • Hlavní materiálMosaz
  • Vedlejší materiálNerezová ocel
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectInstalace - Spojky
  • Klasifikace IFCTvarovka šroubení
  • Kód ETIMEG000002
  • Název ETIMInstallation pipes/cable protection tubes
  • Název UNSPSCPlumbing connectors
  • Kód UNSPSC40141720
  • Kód Uniclass 2015Pr_65_52
  • Popis Uniclass 2015Pipe, tube and fitting products
  • Kód CSI MasterFormat 201440 79 00
  • Název CSI MasterFormat 2014Miscellaneous Instruments, Calibration Equipment, Instrument Valves, and Fittings
  • Číslo OmniClass23-19 25 13 21 17
  • Název OmniClassFittings
  • Kód CSI UniFormat IIC1030
  • Název CSI UniFormat IIFittings