Publikovat produkty
VCR2132NH Reverse Thermostatic Dynamic Valve Harmonia With Female Connection
IVAR

VCR2132NH Reverse Thermostatic Dynamic Valve Harmonia With Female Connection

A thermostatic valve regulates the ambient temperature and modulates the flow rate in the radiator: when the room temperature is close to the required value, the flow rate in the radiator is reduced, until very low values. Systems with thermostatic valves are therefore variable flow rate versions. In a centralised system with vertical distribution, how is it possible to distribute the correct flow rate to radiators also with partial loads? In these cases, dynamic balancing valves are often installed at the base of the distribution columns, known as differential pressure balancers. To install this valve, the following is required:

• the location of the distribution columns;

• guaranteed clearance for installation at the base of the distribution column;

• after installation, precise calibration.

IVAR HARMONIA valves have been designed to simplify these situations, and are the easiest solution for installation on existing systems. Combined with a thermostat head, they offer 3 functions:

1. Temperature control, thanks to the thermostat head which modulates flow rate.

2. Pre-setting of the maximum flow rates in 6 positions, to facilitate system activation intervals.

3. Dynamic balancing of system, for effective management of partial loads.

IVAR HARMONIA valves can also be installed on any system, without the need for complex calibration procedures. Simply install them, and they will do the rest!

Versions available: straight, angle, reverse body and coaxial.

Specifikace
  • IVAR VCR2132NH - Reverse thermostatic valve with flow rate pre-regulation and pressure dynamic balancing, HARMONIA-series, with female connection. Connection to iron pipe x Connection to radiator: G 3/8"F x G 3/8"M with or without O-ring, G 1/2"F x G 1/2"M with or without O-ring. Ring nut with spingle which can be replaced and inspected while the system is working. Fluid: water, glycol-water solutions (up to 30% glycol max). Max fluid temperature: 120° C. Max operating pressure: 10 bar. Differential pressure range: 0.1÷0.6 bar. Body material: nickel-plated CW617N brass. Gaskets and O-rings materials: peroxide EPDM. Spring, washer and spindle material: stainless steel. Protective cap: orange ABS.

Technická specifikace
  • Jedinečná ref. hodnotaVCR2132NH_Reverse_Thermostatic_Dynamic_Valve_HARMONIA_With_Female_Connection
  • Skupina výrobkůValves, lockshields and thermostatic heads
  • Skupina produktůThermostatic valves - Harmonia series
  • TypSestava (model)
  • Datum zveřejnění2018-10-03
  • Číslo vydání1
Související
  • Hlavní materiálMosaz
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectInstalace - Ventily
  • Klasifikace IFCVentil
  • Kód ETIMEG000002
  • Název ETIMInstallation pipes/cable protection tubes
  • Název UNSPSCValves
  • Kód UNSPSC401416
  • Kód Uniclass 2015Ss_60
  • Popis Uniclass 2015Heating, cooling and refrigeration systems
  • Kód CSI MasterFormat 201423 00 00
  • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Číslo OmniClass23-27 31 00
  • Název OmniClassValves
  • Kód CSI UniFormat IID30
  • Název CSI UniFormat IIHVAC