Publikovat produkty
XSPECT® ISoFoam APF Board

XSPECT® ISoFoam APF Board

The XSPECT ISoFoam APF Board is a closed-cell polyisocyanurate foam core bonded to a foil facer on both sides. It is a highly versatile insulation that can be used in a variety of mechanical and OEM applications, including rooftop ducts, appliances, HVAC equipment, refrigerated transportation, storage vessels, and railcars.

XSPECT ISoFoam APF Board offers one of the highest R-values of any rigid insulation available, making it ideal for both hot and cold applications. The foil facer on the insulation operates as an excellent vapor-retarder, working in tandem with the closed cell foam to contribute to a tightly sealed system. Additionally, the lightweight foam makes it easy to fabricate and install.

R-Value: R-2.7 - R-26
Thickness: 1" - 4"
Sizes: 48"x96"
Facings: Silver/Opaque

Technická specifikace
  • Jedinečná ref. hodnotaxspect-isofoam
  • Skupina výrobkůBuilding Insulation
  • Skupina produktůSpray Foam Insulation
  • TypObjekt
  • Datum zveřejnění2024-09-27
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Mechanické větrání
  • Číslo OmniClass23-13 25 19 15 11
  • Název OmniClassSprayed Thermal Insulation Coatings