Publikovat produkty
2x6 Insect Prevention Strip
2x6 Insect Prevention Strip
2x6 Insect Prevention Strip

    2x6 Insect Prevention Strip

    This product is designed to use with 2x6 Joto-Vent (model: JVS-26CV)

    Maximizes Cross Ventilation

    The Joto-Vent System is a crawl space ventilation system utilizing natural air flow. Unlike the traditional spot vents, it allows maximum cross ventilation of air flow into the crawl space from the complete circumference of the building foundation, leaving NO dead air pockets in the entire crawl space.

    Maintains Your Building Value
    With the combination of the Joto-Vent perimeter venting system and it's covering it will increase the lifespan of your wooden frame along with giving your perimeter a nice clean finished architectural look.

    Proven Track Record of Durability
    The Joto-Vent System® has a successful 45-year history in Japan with it being used on about 6 million residential homes (as of 2023) and counting. Nearly all houses being built with crawl space in Japan use this type of foundation vent system. The Joto-Vent System has been used in the US successfully since 2015, and well recognized by the building industry.

    WE CAN'T BE CRUSHED!

    With the Joto-Vent being installed between the concrete foundation and the sill plate, it supports the entire weight of the house. Some people may wonder "Will it crush?"

    No, we can't be crushed. The vent is made of a composite material that consists of calcium carbonate, polyolefin resin and recycled plastics. It has an allowable load of 7,140 pounds per lineal foot of Joto-Vent. The sill plate will crush before crushing Joto-Vent.

    Specifikace
    • Product no. : JIP-2-10
      Applicable Joto-Vent : JVS-26CV (1-1/2" Thick)
      Color/pattern : Black
      Length : 10' (3030mm)
      Material : 28-ga Colored Galvalume Steel
      Package : 10 pieces/box

      Certification : ICC-ES ESR-4161

    Technická specifikace
    • Jedinečná ref. hodnota2x6-insect-prevention-strip
    • Skupina výrobkůContinuous Perimeter Foundation Vents
    • Skupina produktůJoto-Vent System
    • TypObjekt
    • Datum zveřejnění2024-02-23
    • Číslo vydání1
    • Šířka (palce)120
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vJaponsko
    Klasifikace
    • Kategorie BIMobjectStěny - Vnější zdi
    • Kód CSI MasterFormat 201408 95 16
    • Název CSI MasterFormat 2014Wall Vents

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké