Publikovat produkty
1x6 Architectural Covering
1x6 Architectural Covering
1x6 Architectural Covering

    1x6 Architectural Covering

    This product is designed to use with 1x6 Joto-Vent (model: KP-L150U)

    The Joto-Vent Architectural-Covering is made by molding a galvanized steel conforming to ASTM A792 (JIS G3322). It functions as the cover for the Joto-Vent and the seat for the exterior wall sheathing. The attached double-sided tape is used to fix the lower end of the exterior wall paper wrap.

    Maximizes Cross Ventilation The Joto-Vent System is a crawl space ventilation system utilizing natural air flow. Unlike the traditional spot ventilation method, it allows maximum cross ventilation of air flow into the crawl space from the complete circumference of the building foundation, leaving NO dead air pockets in the entire crawl space.

    Maintains Your Building Value With the combination of the Joto-Vent perimeter venting system and it's covering it will increase the lifespan of your wooden frame along with giving your perimeter a nice clean finished architectural look.

    This is accomplished by our continuous perimeter vent system that increases the cross ventilation keeping your crawl space nice and dry and the wood under your building moisture free.

    Eco-friendly Since the Joto-Vent sits on top of the concrete foundation and under the sill plate, the sill plate is NOT in direct contact with the concrete. Thus, per IBC / IRC code the sill plate does not required to be treated lumber. This is a great cost-saving solution while allowing the builder to apply for more BUILT GREEN points.

    Proven Track Record of Durability When you are designing your dream house, you always want to design with the highest quality and highest value products you can find. The Joto-Vent System® has a successful 45-year history in Japan with it being used on about 5.3 million residential homes (as of 2021) and counting. Nearly all houses being built with crawl space in Japan use this type of foundation vent system. The Joto-Vent System has been used in the US successfully since 2015, and well recognized by the building industry.



    Specifikace
      • Product No: WACF-U45
      • Dimensions: 10'(3030 mm)
      • Color: White (WT) / Black (BK)
      • Material: 28-Gauge Galvanized Steel (Colored Galvalume)
      • Package: 10 pieces / box
      • Minimum ventilation opening dimension: 1/8 inch

      Keywords: concrete, concrete foundation, foundation ventilation, perimeter ventilation, crawlspace, crawl space, crawl space ventilation, sill, wood sill, ventilation, continuous vent, crawlspace, sill plate, flashing, green building, architecture, foundation, construction, home building, design, building materials, bug screen

    Technická specifikace
    • Jedinečná ref. hodnotaarchitectural-covering
    • Skupina výrobkůContinuous Perimeter Foundation Vents
    • Skupina produktůJoto-Vent System
    • TypObjekt
    • Datum zveřejnění2021-03-11
    • Číslo vydání1
    • Výška (palce)3.5
    • Šířka (palce)120
    • Hloubka (palce)1.75
    Související
    • Hlavní materiálOcel galvanizovaná
    • Navrženo vSpojené státy americké
    • Vyrobeno vJaponsko
    Klasifikace
    • Kategorie BIMobjectStěny - Vnější zdi
    • Kód CSI MasterFormat 201408 95 16
    • Název CSI MasterFormat 2014Wall Vents

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké