Publikovat produkty
U3-U4 compact LVT resilient flooring dryback
KALEI

U3-U4 compact LVT resilient flooring dryback

Compact and heterogeneous resilient floor coverings vinyl and other thermoplastic polymers based, supplied in the form of tiles or planks.

These floor coverings comply with standard NF EN ISO 10582 ou NF EN 14565 / NF ISO 19322.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 33 (Heavy Commercial) and 42 (General Light Industrial) for U3 products

- 34 (Very Heavy Commercial) and 43 (Strong Light Industrial) for U4 products

The UPEC classification is a durability classification based on its usage for the French market.

Specifikace
    • Mass weight (in g/m2) : between 2600 - 5500
    • Total thickness (in mm) : between 2 – 3.5
    • Wear layer thickness (in mm) : between 0.5 – 1.2
    • Residual static indentation (in mm) : less than 0.1
    • Castor chair resistance : conform
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 2 – 14
Technická specifikace
  • Jedinečná ref. hodnotaRevetement-de-sol-resilient-LVT-compact-U3-U4-a-coller
  • Skupina výrobkůFlooring
  • Skupina produktůLVT flooring
  • TypObjekt
  • Datum zveřejnění2023-03-10
  • Číslo vydání1
Související
  • Hlavní materiálPlast
  • Navrženo vFrancie
Klasifikace
  • Kategorie BIMobjectPodlahy - Podlahové Systémy
  • Klasifikace IFCDeska
  • Číslo OmniClass23-15 17 15 13
  • Název OmniClassPlastic Flooring

Dostupnost regionu

Evropa
Francie