Používáním našich služeb souhlasíte s naším použitím cookies here !

I agree
;

MULTICAL® 302, qp 1.5 m³/h, G¾B (R½) x 130 mm

Číslo položky: 302x41
Výrobce: Kamstrup
Kategorie produktu: Heat/Cooling meters
Skupina produktu: MULTICAL® 302
Šířka (mm): 139
Výška (mm): 77
Hloubka (mm): 83
Datum publikování: 2019-06-19
Číslo vydání: 1
Typ: Objekt
Stáhnout (14)
Kamstrup’s MULTICAL® heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability.

Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

MULTICAL® 302 is a static heat meter, cooling meter or combined heat/cooling meter based on the ultrasonic principle. MULTICAL® 302 covers practically any application with its wide temperature range from 2 °C…150 °C, its total dynamic range up to 1:1600 from start to saturation, impressive 1:250 (qi:qp) and its pressure stage classification of PN16 and PN25. With only a 59 mm radius and a depth of 83 mm, MULTICAL® 302 is big technology in a compact package. The meter can be mounted in small spaces, whether on the ceiling, just above the ground or in narrow shafts. A perfect installation angle is achieved in every instance, which ensures a simple and easy reading of the display.


Materiál hlavní: Brass
Sekundární materiál: Plastic
Navrženo: Denmark
Vyrobeno: Denmark
Hmotnost netto (Kg): 0.8

BIMobject kategorie: Instalace - Instalace
IFC klasifikace: Flow Terminal
UNSPSC název: Metering or injection or proportioning pumps
UNSPSC kód: 40151552
Uniclass 1.4 Kód: L7451
Uniclass 1.4 Popis: Meters
Uniclass 2.0 Kód: PR-50-54-28
Uniclass 2.0 Popis: Energy Meters
Uniclass 2015 Kód: Pr_80_51_46_92
Uniclass 2015 Popis: Ultrasonic flowmeters
NBS Reference Kód: 50-54-28
NBS Reference Popis: Energy Meters
CSI MasterFormat 2014 Code: 40 71 76
CSI MasterFormat 2014 Title: Thermal Flow Meters
Číslo OmniClass: 23-27 15 17
Název OmniClass: Energy Monitoring and Controls

BIMobject SEEK Properties

Plumbing - Other

Název Hodnota
Connection G¾B (R½)
Fluid Type Water
Housing Material Brass
Length 130 mm
Material Plastic
Maximum Fluid Temperature 130 °C
Minimum Fluid Temperature 2 °C
Working Pressure PN16 | PN25

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Length 130 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Material Plastic

BIMobject®