Publikovat produkty
Kamstrup Wall Bracket for MULTICAL® 603
Kamstrup Wall Bracket for MULTICAL® 603
Kamstrup Wall Bracket for MULTICAL® 603
    Kamstrup

    Kamstrup Wall Bracket for MULTICAL® 603

    Kamstrup’s MULTICAL® heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simple to-use functionality, unrivalled accuracy and reliability. Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

    Specifikace
    • Wall-mounting. MULTICAL® 603 can be mounted directly on a plane wall. Wall mounting requires the use of a wall bracket that is available as accessory for MULTICAL® 603.

    Technická specifikace
    • Jedinečná ref. hodnotaWall_B_603
    • Skupina výrobkůMISCELLANEOUS
    • Skupina produktůHeat Cooling Miscellaneous
    • TypObjekt
    • Datum zveřejnění2021-08-27
    • Číslo vydání1
    • Výška (mm)74
    • Šířka (mm)58
    • Hloubka (mm)13
    Odkazy
    Související
    • Hlavní materiálPC/ABS
    • Navrženo vDánsko
    • Vyrobeno vDánsko
    Klasifikace
    • Kategorie BIMobjectInstalace - Instalace
    • Klasifikace IFCPrůtokový segment
    • Kód ETIMEG000045
    • Název ETIMMeters
    • Kód Uniclass 2015Pr_20_85_09_54
    • Popis Uniclass 2015Mounting brackets

    Dostupnost regionu

    Evropa Severní Amerika