The electrical control panel MZ2 pilotes opening skylights, smoke vents and windows, for natural ventilation and Smoke and heat exhaust.
Specifikace
Piloted by internal BUS 24Vcc, the MZ2 control panel controls the electrical actuators (linear drives and chain motors) equipping the opening systems. Totally modular, from 16A to 144A, the MZ2 control panel is evolutionary and customizable via PC MZ2 configuration software.
The modular power supply of the MZ2 offers numerous technical advantages and are designed to meet the specifications of energy saving equipments (regulations: EnEV). Our equipments, tested by a laboratory related to the AFNOR (FRENCH NATIONAL ORGANIZATION FOR STANDARDIZATION), meet the certification requirements for smoke and heat exhaust.
Technická specifikace
Jedinečná ref. hodnotaMZ2_32A
Skupina výrobkůDésenfumage naturel
Skupina produktůCommandes
TypObjekt
Datum zveřejnění2020-02-11
Číslo vydání1
Související
Navrženo vFrancie
Vyrobeno vFrancie
Klasifikace
Kategorie BIMobjectProtipožární produkty - Odvětrání kouře
Klasifikace IFCObjekt
Název UNSPSCFire protection
Kód UNSPSC4619
Kód Uniclass 2015Ss_65_40_80_80
Popis Uniclass 2015Smoke and heat exhaust ventilation systems