Publikovat produkty
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand
Ecofil ISO plus on insulated metal upstand

    Ecofil ISO plus on insulated metal upstand

    The Kingspan Ecofil rooflight gives designers tremendous architectural freedom. This curved aluminium frame continuous overhead lighting system is custom made is custom made with different glazing options for a wide range of requirements. The Ecofil arcade rooflight complies with the EN-14963 European standard. The ISO+ range reinforced insulation range limits heat loss: 20% gain compared to a standard fixture.
    Specifikace
    • Natural lighting in the building will be provided by Ecofil arcade rooflights supplied by the Kingspan Light + Air establishments, comprising a, self-supporting rough extruded or varnished aluminium frame: load-bearing profiles curved in workshops and closers, fastenings protected against corrosion. Conformity with EN 14963. Glazing: 10 mm or 16 mm UV-resistant multi-wall polycarbonate; minimum span: 500 mm, maximum span: 5500 mm. (Spans > 5500 mm: Consultation necessary at the Design Office).
    Technická specifikace
    • Jedinečná ref. hodnotaEcofil_ISO_plus_on_insulated_metal_upstand
    • Skupina výrobkůEclairage naturel
    • Skupina produktůVoutes
    • TypObjekt
    • Datum zveřejnění2020-02-11
    • Číslo vydání1
    Související
    • Navrženo vFrancie
    • Vyrobeno vFrancie
    Klasifikace
    • Kategorie BIMobjectOkna - Světlíky
    • Klasifikace IFCOkno
    • Název UNSPSCSkylights
    • Kód UNSPSC301718
    • Kód Uniclass 2015Pr_30_59_72_77
    • Popis Uniclass 2015Skylights
    • Kód CSI MasterFormat 201408 60 00
    • Název CSI MasterFormat 2014Roof Windows and Skylights
    • Číslo OmniClass23-17 17 00
    • Název OmniClassSkylights

    Dostupnost regionu

    Asie Afrika Evropa