Publikovat produkty
Mira Advance Flex Extra 8.7kW
Mira Advance Flex Extra 8.7kW
Mira Advance Flex Extra 8.7kW
Mira Advance Flex Extra 8.7kW
Mira Advance Flex Extra 8.7kW
    Mira Showers

    Mira Advance Flex Extra 8.7kW

    Mira Advance Flex Extra delivers safe and reliable thermostatically controlled showering for all of the family. Designed for those with limited sight, hearing and dexterity, the Mira Advance Flex Extra has innovative features such as the central loop handle - ideal for those with limited finger dexterity. Plus, it features the patented Mira Clearscale Pro™ technology for a longer-lasting shower and comes complete with extra-long fittings for added flexibility when showering. This electric shower has the added ability to connect to the Whale Instant Match Pump which enables unique flood reduction in the wetroom environment.
    Specifikace
    • Adjustable maximum temperature for on-site conditions Phased shutdown flushes hot water from the tank to make it safe for the next user Factory set to safe max temperature: adjustable to 4 different max temperature settings (41°C-48°C) Supply Voltage: 230v +10% Terminal block connections: Maximum 16mm131 Water entry points: Right (Rising, falling or rear with an elbow) Cable entry points: Right (Rising, falling or rear) Inlet connections: Brass inlet connector. 1/2 BSP Male and 15mm compression fitting Outlet connections: 1/2" BSP Male
    Technická specifikace
    • Jedinečná ref. hodnotaADVFLEX87
    • Skupina výrobkůElectric
    • Skupina produktůAdvance Flex Extra
    • TypObjekt
    • Datum zveřejnění2021-08-10
    • Číslo vydání1
    • Výška (mm)1058
    • Šířka (mm)187
    • Hloubka (mm)110
    Související
    • Hlavní materiálABS
    • Vedlejší materiálMosaz
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)3.88
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy
    • Klasifikace IFCElektrický spotřebič
    • Kód Uniclass 2015Pr_60_60_96_26
    • Popis Uniclass 2015Electric instantaneous shower units

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie